Caterpillar 950H

Caterpillar 950H

Price
108,447 USD
Year
2014
Working hours
3514 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950H
CategoryWheel Loaders
Serial NumberMXL01025
Catalog NumberCU2231786
Manufacturing Year2014
Hours3514 h
CountryPhilippines
LocationDavao
Pricing
Price Excluding Tax$108,447
Tax-
Price Including Tax-
Features
Additional InformationADAPTERS, TIP, BOLT-ON, K080
AXLES, OPEN/OPEN, ED
BUCKET-GP, 2894MM 3.10M3
CERTIFICATE OF ORIGIN
GUARD, POWERTRAIN
HYDRAULICS 2V,W/O RIDE CONTROL
JOYSTICK, 2 VALVE
LANE 3 ORDER
PRECLEANER, TURBINE
PRODUCT LINK, CELLULAR PL522
REGIONAL PKG, APD
ROLL ON-ROLL OFF
SEAT BELT, 3" WIDE
SEGMENTS, BOLT ON
SERIALIZED TECHNICAL MEDIA KIT
STORAGE PROTECTION
SWITCH, F-N-R SW
TIPS, EXT DUTY, SET OF 8, K080
TIRES, 23,5R25 BS VL2 L3 DE2
WORK LIGHTS EXTRA 4HAL, BEACON
Conditions
Good
Fair
Poor
  • general condition
general condition
  • No
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MONARK EQUIPMENTSee InventorySelect contact
Ma. CRISTINA MARTIN
Philippines
Telephone:+63 2 6350901
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone