Caterpillar 950H

Caterpillar 950H

Price
83,000 USD
Year
2011
Working hours
10914 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950H
CategoryWheel Loaders
Serial NumberK5K03398
Unit NumberRUC0245
Catalog NumberCU4376444
Manufacturing Year2011
Hours10914 h
CountryUnited States
LocationWichita, KS
Pricing
Price Excluding Tax$83,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
RIG SAVERRIG SAVER
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUNTERWEIGHTCOUNTERWEIGHT
RIDE CONTROLRIDE CONTROL
LIGHTING SYSTEMLIGHTING SYSTEM
ENGINE ENCLOSURESENGINE ENCLOSURES
STANDARD LIFTSTANDARD LIFT
Additional Information.
- FOLEY INSPECTED -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

3 VALVE HYDRAULIC SYSTEM
4 AUXILIARY CAB LIGHTS, HALOGEN
AM/FM/CD ENTERTAINMENT RADIO
BOOM,GP
CB COMMUNICATIONS RADIO-READY:
CERT EMISSIONS, EPA
DOMESTIC TRUCK
ENGINE COOLANT HEATER (120V)
ETHER STARTING AID
INCREASED POWER
INSTRUCTION,NORTH AMERICA ANSI
INSTRUCTIONS, ENGLISH
LIMITED SLIP REAR DIFFERENTIAL
PKG C : COMMUNICATIONS
PKG D: COLD START (120V)
PKG I: WORK LIGHTING
PKG Q: POWER TRACTION PKG
POWER CORD FOR ENGINE COOLANT
SEAT BELT, 3" WIDE
JOYSTICK,3 VALVE, W/REMOTE FNR
LIMITED SLIP FRONT DIFFERENTIAL
WARNING BEACON, ROTATING
PP14: 3V, RIDE, LSD FRNT/REAR
TIRES, 23.5R25 * XTLA MX L2
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • final drives
  • comments, misc. repairs, general remarks
  • axle assemblies
  • general condition
  • torque converter
  • tires
general appearance
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFEW CRACKS - USEABLE
  • Good
  • Good
  • Good
  • Good
  • FairSOME RUST
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFUEL GAUGE NOT WORKING CORRECTLY
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesAPPEARS TO HAVE SOME BLOW BY - USEABLE
  • Yes
  • No
  • Yes
  • No
  • NORMAL
  • SMALL AMOUNT OF BLACK SMOKE WHEN THROTTLE UP
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • FairFEW LIGHTS NOT WORKING CORRECTLY
  • Good
  • Good
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairGAUGE NOT WORKING CORRECTLY
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • FairFEW LINES LEAKING - USEABLE
  • FairLOOSE - USEABLE
brake
  • Good
  • Yes
  • No
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
final drives
  • Good
  • Good
  • Good
  • No
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • PERFORMED PM 2 SERVICE - 10913 HOURS
axle assemblies
  • Good
  • Good
  • Good
  • No visual leaks
general condition
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
torque converter
  • Good
  • Good
  • No
tires
  • No
  • 23.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front3062NoYesYes
Left Rear2552NoYesYes
Right Front2041NoYesYes
Right Rear3062NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone