Caterpillar 950GC

Caterpillar 950GC

Price
200,000 USD
Year
2016
Working hours
4363 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950GC
CategoryWheel Loaders
Serial NumberM5T00205
Unit Number445004
Catalog NumberCU2565830
Manufacturing Year2016
Hours4363 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$200,000
Tax-
Price Including Tax-
Features
Additional InformationC7 ENGINE
REGIONAL PKG, USA
STEERING SYSTEM, STANDARD
SUSPENSION SEAT, AIR
WORKING LIGHTS, HALOGEN, AUX
ROADING LIGHTS STANDARD
LUBRICATION MANUAL
AIR CONDITIONING, MANUAL C
SINGLE AXIS LEVERS W/FNR, 2V
FAN, STANDARD
HYDRAULICS, 2V, W/RIDE CTRL
WINDOWS, STANDARD
AXLES, LSD/OPEN
LINKAGE, STANDARD, 3V/QC
PKG, COLD WEATHER (AM-N)
CUTTING EDGE, BOLT-ON
RADIO, AM/FM
CONVERTER (24V TO 12V/15A)
WARNING BEACON, LED
FENDER, EXTENSIONS, STEEL
QUICK COUPLER CONTROL
PRODUCT LINK, SATELLITE PL631
LIGHTS, WORKING, EXTRA HALOGEN
NO TOOLBOX
QUICK COUPLER, FUSION
TIRES, 23.5R25 BS VJT * L3
0P0800 / 3163 HRS / G.DAVIDSON
CAT CERTIFIED USED
BKT GP ST 114" 4.0 YD3 FUS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone