Caterpillar 950GC

Caterpillar 950GC

Price
229,448 USD
Year
2017
Working hours
803 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950GC
CategoryWheel Loaders
Serial NumberM5T00424
Unit NumberE136584
Catalog NumberCU2569726
Manufacturing Year2017
Hours803 h
CountryUnited States
LocationTucson, AZ
Pricing
Price Excluding Tax$229,448
Tax-
Price Including Tax-
Features
Accessories
COUNTERWEIGHTCOUNTERWEIGHT
COUPLER, QUICKCOUPLER, QUICK
RIDE CONTROLRIDE CONTROL
BUCKETBUCKET
Additional InformationPRODUCT LINK: INCLUDES
ROPS: ENCLOSED
BUCKET SIZE: 4.0 CYD
TIRE SIZE: 23.5R25
ENGINE TIER RATING: T4F
HEATER
AIR CONDITIONING
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone