Caterpillar 950GC

Caterpillar 950GC

Price
220,616 USD
Year
2017
Working hours
1263 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950GC
CategoryWheel Loaders
Serial NumberM5T00425
Unit NumberE136585
Catalog NumberCU2551870
Manufacturing Year2017
Hours1263 h
CountryUnited States
LocationShow Low, AZ
Pricing
Price Excluding Tax$220,616
Tax-
Price Including Tax-
Features
Accessories
COUNTERWEIGHTCOUNTERWEIGHT
COUPLER, QUICKCOUPLER, QUICK
RIDE CONTROLRIDE CONTROL
BUCKETBUCKET
Additional InformationROPS: ENCLOSED
PRODUCT LINK: INCLUDES
ENGINE TIER RATING: T4F
BUCKET SIZE: 3.8 CYD
AIR CONDITIONING
HEATER
TIRE SIZE: 23.5R25
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone