Caterpillar 950GC

Caterpillar 950GC

Price
288,431 USD
Year
2017
Working hours
719 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950GC
CategoryWheel Loaders
Serial NumberM5T00431
Unit Number449112
Catalog NumberCU2575099
Manufacturing Year2017
Hours719 h
CountryUnited States
LocationAlbuquerque, CO
Pricing
Price Excluding Tax$288,431
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional Information0P0720
2 VLV HYD SYSTEM LIFT & TILT
AIR CONDITIONING, MANUAL
AIR INLET STANDARD, RAIN CAP
AMB TEMP CAPABILITY TO 47C
ANSI DECALS
AXLES, OPEN/OPEN
BATTERIES, STANDARD HRC
BRAKE PEDAL, STANDARD
BUCKET-GP GC, 114" 4.25YD3
BYPASS VALVE
C7.1 ENGINE
COUNTERWEIGHT, 3016LBS
CUTTING EDGE, BOLT-ON
ETHER STARTING AID
FAN, STANDARD
HYDRAULICS,2V,W/RIDE CTRL ANSI
JACKET WATER HEATER 120V
JOYSTICK W/FNR, 2V
LINKAGE, STANDARD, 3V/QC
LUBRICATION MANUAL
NO TOOLBOX
OPEN FRONT DIFFERENTIAL
OPEN REAR DIFFERENTIAL
PKG, COLD WEATHER (AM-N)
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER CONTROL
RADIO, AM/FM
REGIONAL PKG, USA
ROADING LIGHTS STANDARD
SEAT BELT, 3", AUTO-ANTI-CINCH
SERIALIZED TECHNICAL MEDIA KIT
STEERING SYSTEM, STANDARD
SUN VISOR, REAR
SUSPENSION SEAT, AIR
TIRES, 23.5R25 MAX MS302 ** L3
WARNING BEACON, LED
WORKING LIGHTS, HALOGEN
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone