Quick Search

Caterpillar 950GC

Caterpillar 950GC

Price
$149,000
Year
2016
Working hours
3,000 h
Email x
Name

My email address:*

My friend's email address:*

Message:

GENTRAC
Guatemala
+502 23289000
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 950GC
CategoryWheel Loaders
Serial NumberM5K00889
Catalog Number2527497
Year2016
Hours3,000 h
CountryGuatemala
LocationGuatemala
Pricing
Price Excluding Tax149,000 USD
Tax-
Price Including Tax-
Details
Additional informationSerial Number Ref. #/SMCS Code Description Category Install Ind. Install Date Action
M5K00889 387-6000 950GC WHEEL LOADER None Modify
Attachments
5P-2506 OWNERS MANUAL Factory None Modify
139-9229 CUTTING EDGE, BOLT-ON Factory None Modify
387-6044 AXLES, OPEN/OPEN Factory None Modify
390-5913 HYDRAULICS, 2V, Factory None Modify
390-6000 STEERING STANDARD Factory None Modify
391-5315 SEAT BELT, 3",ANTI Factory None Modify
391-5330 SUN VISOR - REAR Factory None Modify
391-5402 SUSPENSION SEAT, Factory None Modify
392-2302 AIR INLET TURBINE Factory None Modify
392-3780 BATTERIES, STD Factory None Modify
392-3809 TOOL BOX Factory None Modify
394-8476 BUCKET-GP 117" Factory None Modify
397-9801 COOLER FAN,REVERS Factory None Modify
397-9804 FAN DRIVE STANDARD Factory None Modify
415-4205 CAMERA, REAR VIEW Factory None Modify
415-4215 WORKING LIGHTS,HAL Factory None Modify
415-4247 ROADING LIGHTS RHS Factory None Modify
415-4348 TIRES,23.5R25 ** Factory None Modify
415-7735 FENDER, EXTENSION Factory None Modify
426-0184 JOYSTICK , 2V Factory None Modify
431-4650 COUNTERWEIGHT, CE Factory None Modify
432-7393 REGIONAL PKG, STD Factory None Modify
432-7394 PKG, COOLING STD Factory None Modify
446-6956 AUTOLUBE,CAT Factory None Modify
449-4917 PRODUCT LINK PL321 Factory None Modify
484-7132 LINKAGE, AL/3V/QC Factory None Modify
E7A04152 1000 ENGINE Factory None Modify
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
200
  • Good
  • Good
safety items
100
  • Good
gauges, operator station, console
600
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
300
  • No
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
cooling system
200
  • No
  • Good
  • Good
electrical, starting and charging system
200
  • Good
  • Good
transmission
400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
steering
300
  • Good
  • Good
  • Good
brake
  • No
hydraulics
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
300
  • Good
  • Good
  • Good
final drives
400
  • No
  • Good
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering