Caterpillar 950GC

Caterpillar 950GC

Price
229,718 USD
Year
2018
Working hours
653 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950GC
CategoryWheel Loaders
Serial NumberM5T00806
Unit Number0M5T00806
Catalog NumberCU4382746
Manufacturing Year2018
Hours653 h
CountryUnited States
LocationLake Charles Rents, LA
Pricing
Price Excluding Tax$229,718
Tax-
Price Including Tax-
Features
Additional InformationAIR CONDITIONING, MANUAL C
AIR INLET STANDARD, RAIN CAP
AXLES, OPEN/OPEN
BATTERIES, STANDARD HRC
BKT GP ST 114" 4.0 YD3 FUS
COUNTERWEIGHT, 3016LBS
CUTTING EDGE, BOLT-ON
FAN, STANDARD
HYDRAULICS,2V,W/RIDE CTRL ANSI
JOYSTICK W/FNR, 2V C
LANE 3 ORDER
LINKAGE, STANDARD, 3V/QC
LUBRICATION MANUAL
PKG, COLD WEATHER (AM-N)
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER CONTROL
QUICK COUPLER, FUSION
RADIO, AM/FM
REGIONAL PKG, USA
ROADING LIGHTS STANDARD
ROLL ON-ROLL OFF
SEAT BELT, 3", AUTO-ANTI-CINCH
SERIALIZED TECHNICAL MEDIA KIT
STEERING SYSTEM, STANDARD
SUSPENSION SEAT, AIR
TIRES, 23.5R25 MAX MS302 ** L3
TOOL BOX
WORKING LIGHTS, HALOGEN, AUX
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone