Caterpillar 950G

Caterpillar 950G

Price
62,500 USD
Year
2005
Working hours
9139 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950G
CategoryWheel Loaders
Serial NumberAYL02220
Unit Number456424
Catalog NumberCU4301424
Manufacturing Year2005
Hours9139 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$62,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
COUNTERWEIGHTCOUNTERWEIGHT
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
DIFFERENTIAL, STANDARDDIFFERENTIAL, STANDARD
STANDARD LIFTSTANDARD LIFT
Additional Information2005 CATERPILLAR 950G W/LOADER
AS IS AS RECEIVED
BUCKET W/EDGE
MICHELIN TIRES 23.5-25
9133 GD 12/19/18
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • comments, misc. repairs, general remarks
  • axle assemblies
  • general condition
  • tires
general appearance
  • Good
  • Good
  • Good
  • Fair
  • Good
  • FairBoth front damaged
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Fair
  • Good
  • Good
  • PoorBoth damaged
  • Yes
  • No
safety items
  • Good
  • PoorTwo pieces front broken
  • PoorNot working
  • Good
  • Good
  • Fair
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • FairTo cold for test
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Poor
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Poor
  • Fair
  • Yes
engine
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • YesRight side
  • No
  • Normal
  • Has been severely over heated at some time, cylinder head likely been replaced. See discoloration on block at head joint.
  • Normal
  • Normal
cooling system
  • Fair
  • Good
  • Good
  • Fair
  • Fair
  • Fair
  • Good
  • Good
  • No
  • No
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
transmission
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • No
steering
  • Fair
  • Good
  • Fair
  • Good
  • Fair
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • GoodWet
  • Yes
hydraulics
  • Poor
  • Good
  • Good
  • Good
  • Good
  • FairOne leaking
  • Good
  • Good
  • Good
  • Good
  • Yes
bucket
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Good
  • Fair
  • Fair
  • Yes
comments, misc. repairs, general remarks
  • Photos
axle assemblies
  • Good
  • Good
  • Good
general condition
  • Good
  • Good
  • Good
  • Yes
  • Yes
tires
  • Front 50% rear 10%
  • 23.5-25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBKTNoNoNo
Left RearMichelinYesYes
Right FrontBKTNoNoNo
Right RearMichelinNoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone