Caterpillar 950F

Caterpillar 950F

Price
45,500 USD
Year
1992
Working hours
13390 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950F
CategoryWheel Loaders
Serial Number7ZF00881
Unit Number456909
Catalog NumberCU4312665
Manufacturing Year1992
Hours13390 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$ 45,500
Tax-
Price Including Tax-
Features
Accessories
LIGHTING SYSTEMLIGHTING SYSTEM
Additional Information1992 CATERPILLAR 950F W/LOADER
3116 ENGINE
950F WHEEL LOADER
AM/FM-CASETTE RADIO
BUCKET TEETH, LONG, SET O
BUCKET, GP, 4.0 CU.YD.
DIFFERENTIAL, LIMITED SLI
HEATER, ENGINE COOLANT, 240V
TC, TD, RETARDER
TIP, LONG
TRANSMISSION AND DRIVE LINE
AMBER STROBE BEACON (SAFETY)
13390/06/18/18
AS IS / AS RECEIVED
TIRES,MICHELIN 23.5 X R25 @45%
HYDRAULIC SYSTEM & AUXILIARY
COOLING, HIGH AMBIENT & HEATER
HOT LIST PRICING
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • general condition
  • tires
general appearance
  • Yes
  • No
  • Good
  • GoodClosed cab
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorRear fenders rusted
  • Good
  • Good
  • Good
  • Good
  • FairOld
  • Good
  • Good
  • Good
  • PoorRusty and bent
  • PoorRight step bent
safety items
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Goodhorn repaired 7/31/2018
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • No
  • No
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorNo date on belt
  • Goodreplaced cushions 07/31/2018
  • Good
  • PoorLeft front window broken
  • Good
engine
  • No
  • No
  • No
  • Yes
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Green
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • GoodIngition cylinder replaced 7/31/2018
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • GoodBelt driven
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • PoorWorn
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Yes
  • No
  • All gears
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • Yes13 ‘
  • No
  • No
  • No
  • No
  • No
  • No
bucket
  • No
  • Yes
  • No bucket on unit when inspected
  • Good
final drives
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Unit in operating condition
general condition
  • Yes
  • Yes
  • Good
  • Good
  • PoorBoth engine doors bent a bolt holding doors closed
tires
  • No
  • 23.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin1750YesNoNo
Left RearMichelin1230YesNoNo
Right FrontMichelin1750YesNoNo
Right RearMichelin1340YesNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone