Caterpillar 950 K

Caterpillar 950 K

Price
187,500 USD
Year
2012
Working hours
5073 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950 K
CategoryWheel Loaders
Serial Number0R4A00487
Unit NumberMJ003982
Catalog NumberCU2525953
Manufacturing Year2012
Hours5073 h
CountryUnited States
LocationRapid City, SD
Pricing
Price Excluding Tax$187,500
Tax-
Price Including Tax-
Features
Accessories
EROPSEROPS
COUNTERWEIGHTCOUNTERWEIGHT
DIFFERENTIAL, LIMITED SLIPDIFFERENTIAL, LIMITED SLIP
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
ENGINE ENCLOSURESENGINE ENCLOSURES
STANDARD LIFTSTANDARD LIFT
Additional Information4.25 CYD GP BUCKET
BS 23.5R25 TIRES @ 50%
COLD START PACKAGE
COMFORT PACKAGE
POWER & TRACTION PACKAGE
PRODUCT LINK, SATELLITE
WORK LIGHTING PACKAGE
EROPS, AC AND HEATER
********************************
(JAKE WORTHINGTON - RC)
CONTACT MARK K FOR DETAILS
2012 CAT 950K
CONSIGNMENT - TWO TONE CATTLE
IF SOLD, MUST USE MB21002
LEASE FLEET, MJ# SET UP FOR
ADVERTISING VISIBILITY ONLY
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BUTLER MACHINERY COMPANYSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 701 2981700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone