Caterpillar 938M

Caterpillar 938M

Price
225,000 USD
Year
2016
Working hours
3652 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 938M
CategoryWheel Loaders
Serial NumberJ3R02380
Unit NumberJ3R02380
Catalog NumberCU2529768
Manufacturing Year2016
Hours3652 h
CountryUnited States
Location401 North Tomoka Farms Rd, FL
Pricing
Price Excluding Tax$225,000
Tax-
Price Including Tax-
Features
Additional InformationPREP PACK, UNITED STATES
STEERING, STANDARD
ENVIRONMENT, STANDARD
CAB, DELUXE
SEAT, DELUXE
RADIO, CD, DELUXE
PRODUCT LINK, CELLULAR PL641
TIRES, 20.5R25 MX XTLA * L2
FENDERS, STANDARD
COUNTERWEIGHT, HEAVY
ENGINE AR
PACK, DOMESTIC TRUCK
INLAND FREIGHT
HYD,2V,COUPLER READY,STD LIFT
DIFFERENTIAL, OPEN REAR
CAMERA, REAR VIEW
GUARD, POWERTRAIN, SIDE
GUARD, POWERTRAIN, LOWER
GUARD, DRIVESHAFT
GUARD, CRANKCASE
WEATHER, STANDARD
KIT,SERIALIZED TECHNICAL MEDIA
FORK, 72" CONSTRUCTION
QUICK COUPLER, FUSION
CUTTING EDGE, BOLT ON, 4 PIECE
BUCKET, GP, 3.2YD3, FUS
LANE 3 ORDER
LIGHTS, STD HALOGEN
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
William Baker
Telephone:+1 904 494 1215
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone