Caterpillar 938M

Caterpillar 938M

Price
195,000 USD
Year
2016
Working hours
5413 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 938M
CategoryWheel Loaders
Serial NumberJ3R01739
Catalog NumberCU2606435
Manufacturing Year2016
Hours5413 h
CountryUnited States
LocationPark City, KS
Pricing
Price Excluding Tax$195,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM CD RADIOAM FM CD RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUNTERWEIGHTCOUNTERWEIGHT
HIGH LIFTHIGH LIFT
RIDE CONTROLRIDE CONTROL
3RD VALVE3RD VALVE
AUTO SHIFTAUTO SHIFT
ENGINE ENCLOSURESENGINE ENCLOSURES
BLUETOOTHBLUETOOTH
Additional InformationAIR CONDITIONER
AM FM CD RADIO
AUTO SHIFT
AUXILIARY HYDRAULICS
BLUETOOTH
COUNTERWEIGHT
ENGINE ENCLOSURES
EROPS
HIGH LIFT
LIGHTING
RIDE CONTROL
ULTRA LOW SULFUR DIESEL FUEL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • axle assemblies
  • general condition
  • tires
general appearance
  • Good
  • GoodEnclosed cab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairWorn - feed residue on machine
  • Good
  • GoodScreen
  • Good
  • Good
  • Good
  • FairLeft ladder bent
  • YesWash
  • YesTaken 3-23-2018 @ 5143 hrs
safety items
  • Good
  • Good
  • Good
  • Good
  • GoodROPS ISO 2008, FOPS ISO 2005
  • GoodInstalled March 2018
  • Good
  • Yes
  • Yes
  • YesROPS ISO 2008, FOPS ISO 2005
  • Yes
  • Yes
gauges, operator station, console
  • Good66 ambient - 40 vent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good66 ambient - 100 vent
  • Good
  • Good5413 hrs
  • Good
  • GoodInstalled March 2018
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • YesCD
  • Yes
  • YesROPS ISO 2008, FOPS ISO 2005
  • Yes
  • 100%
  • 43%
engine
  • GoodServiced 3-23-2018 @ 5143 hrs
  • Good
  • Good
  • GoodDPF and DEF
  • Good
  • Good
  • Good
  • GoodServiced 3-23-2018 @ 5143 hrs
  • Good
  • GoodTurbo
  • GoodTurbo
  • No
  • No
  • No
  • Yes
  • YesLabel worn - 2015
  • Yes
  • No
  • YesServiced 3-23-2018 @ 5143 hrs
  • No
  • No
  • Red
  • 100%
  • 43%
  • Normal
  • None
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • YesHas bottle installed
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodServiced 3-23-2018 @ 5143 hrs
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodTilt and extend
  • Good
brake
  • Good
  • Good
  • GoodParking brake rotor
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet
  • Yes
  • No
hydraulics
  • Good
  • GoodHoist, curl, float
  • Good
  • Good
  • GoodServiced 3-23-2018 @ 5143 hrs
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
bucket
  • Good
  • Good
  • FairRyland roll out bucket pivote worn, non CAT
  • Good
  • FairRoll out bucket pivotes worn
  • FairWorn
  • GoodBOE has been turned
  • Good
  • Good
  • Yes
  • 114 inch
  • Ryland bucket. ID tag worn
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
comments, misc. repairs, general remarks
  • Retail Fair
axle assemblies
  • Good
  • Good
  • Good
  • No
  • No
general condition
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • YesTaken 3-23-2018 @ 5143 hrs
  • Yes
  • No
tires
  • No
  • 90
  • 205-25, 40/32 OTD
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontSamson E3/L33690NoYesYes
Left RearSamson E3/L33690NoYesYes
Right FrontSamson E3/L33690NoYesYes
Right RearSamson E3/L33793NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
United Kingdom
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone