Caterpillar 938M

Caterpillar 938M

Price
225,000 USD
Year
2015
Working hours
1648 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 938M
CategoryWheel Loaders
Serial NumberJ3R00684
Unit NumberEQ007057
Catalog NumberCU2319600
Manufacturing Year2015
Hours1648 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$225,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationHYD,3V,COUPLER READY,STD LIFT
INLAND FREIGHT
KIT,SERIALIZED TECHNICAL MEDIA
LANE 2 ORDER
LIGHTS, AUX, HALOGEN/HALOGEN
PACK, DOMESTIC TRUCK
PACKING, PHYTO-SANITARY WOOD
PREP PACK, UNITED STATES
PRODUCT LINK, SATELLITE PL631
QUICK COUPLER, FUSION
RADIO, BLUETOOTH, AUX, MIC
SEAT, DELUXE
STEERING, STANDARD, DUAL MODE
TIRES, 23.5R25 BS VJT * L3
WEATHER, STANDARD
938M WHEEL LOADER
BUCKET 107.4" 3.5YD3
CAB, DELUXE
CAMERA, REAR VIEW
CARRIAGE, PALLET FORK 60"
COUNTERWEIGHT, HEAVY
CUTTING EDGE, BOLT ON, 4 PIECE
DIFFERENTIAL, OPEN REAR
ENGINE AR
ENVIRONMENT, MEDIUM DEBRIS
FENDERS, STANDARD
FORK TINE, 2.25" X 6" X 60"
GUARD, CRANKCASE
GUARD, POWERTRAIN, LOWER
GUARD, POWERTRAIN, SIDE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • axle assemblies
  • general condition
  • tires
general appearance
  • Good
  • GoodCab
  • Good
  • Good
  • Good
  • Good
  • GoodMinor cosmetics rt. front side
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodLeft slightly bent
  • Yes
  • YesDuring last service
  • Overall good appearance
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • FairLeft outside cab door latch not working properly
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • 1/3
  • 90%
  • Overall good
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Red
  • Engine runs well
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Overall good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Starts & charges well
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Operates well
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Overall good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet
  • Yes
  • No
  • Overall good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Operates well
bucket
  • FairSkid plates worn
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Yes
  • Overall good
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Overall good
comments, misc. repairs, general remarks
  • Inspection performed @ 1189 hrs.
  • Overall good machine
axle assemblies
  • Good
  • Good
  • Good
general condition
  • Good
  • Good
  • Good
  • Yes
  • YesDuring last service
  • Yes
tires
  • No
  • Overall good tires
  • 23.5R25 radials
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBridgestone75No
Left RearBridgestone75No
Right FrontBridgestone75No
Right RearBridgestone75No
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone