Caterpillar 938M

Caterpillar 938M

Price
180,000 USD
Year
2015
Working hours
199 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 938M
CategoryWheel Loaders
Serial NumberJ3R01061
Unit NumberE0020370
Catalog NumberCU4248182
Manufacturing Year2015
Hours199 h
CountryUnited States
LocationPocatello, ID
Pricing
Price Excluding Tax$180,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationKIT SERIALIZED TECHNICAL MEDIA
LANE 2 ORDER
LIGHTS AUX HALOGEN/HALOGEN
MACHINE ID# E0020370
PACK DOMESTIC TRUCK
PREP PACK UNITED STATES
PRODUCT LINK CELLULAR PL641
QUICK COUPLER FUSION
RADIO CD DELUXE
SEAT DELUXE
SHIPPING/STORAGE PROTECTION
STEERING STANDARD
TIRES 20.5-25
WARNING BEACON LED STROBE
WEATHER COLD START 120V
938M WHEEL LOADER
CAB DELUXE
CAMERA REAR VIEW
COUNTERWEIGHT HEAVY
DIFFERENTIAL OPEN REAR
ENGINE AR
ENVIRONMENT STANDARD
FENDERS STANDARD
GUARD CRANKCASE
HYD 2V COUPLER READY STD LIFT
INLAND FREIGHT
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WESTERN STATES EQUIPMENTSee InventoryWebsiteSelect contact
Andrew Sailors
Telephone:+1 208 884 2268
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone