Caterpillar 938M

Caterpillar 938M

Price
218,000 USD
Year
2015
Working hours
410 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 938M
CategoryWheel Loaders
Serial NumberJ3R01045
Unit NumberJ3R1045
Catalog NumberCU4310798
Manufacturing Year2015
Hours410 h
CountryUnited States
LocationCasper, WY
Pricing
Price Excluding Tax$218,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationPREP PACK, UNITED STATES
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER, FUSION
RADIO, CD, DELUXE
SEAT, DELUXE
STEERING, STANDARD
TIRES,20.5R25 MX XHA2 * L3
WARNING, BEACON, LED STROBE
WEATHER, COLD START 120V
BUCKET, GP, 3.5YD3, FUS
CAB, DELUXE
CAMERA, REAR VIEW
COUNTERWEIGHT, HEAVY
CUTTING EDGE, BOLT ON, 4 PIECE
DIFFERENTIAL, OPEN REAR
ENGINE AR
ENVIRONMENT, STANDARD
FENDERS, STANDARD
GUARD, CRANKCASE
HYD,2V,COUPLER READY,STD LIFT
LIGHTS, AUX, HALOGEN/HALOGEN
BOLT-ON MOUNTING KIT S/N 20957
BALE SPEAR
FORK TINE, 2.25" X 6" X 60"
4-TINE SQUARE BALE
CARRIAGE, PALLET FORK 60"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone