Caterpillar 938M

Caterpillar 938M

Price
245,000 USD
Year
2017
Working hours
1011 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 938M
CategoryWheel Loaders
Serial NumberJ3R03078
Unit NumberJ3R03078
Catalog NumberCU4313826
Manufacturing Year2017
Hours1011 h
CountryUnited States
LocationJacksonville, FL
Pricing
Price Excluding Tax$245,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional Information4 PIECE BOLT-ON CUTTING EDGE
CAB
CELL 641 PRODUCT LINK
DELUXE SEAT
LOWER POWERTRAIN GUARD
OPEN REAR DIFFERENTIAL
QUICK COUPLER FUSION
REAR VIEW CAMERA
STD 3V HYD CPL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • axle assemblies
  • general condition
  • tires
general appearance
  • GoodCAB
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesCAB DIRTY
  • Yes5 TAKEN
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodINSTALLED 10/16 OK
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • NO FIRE SYSTEM / NO AUTO LUBE / CAMERA OK
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodCMS DOWN LOAD / NO ACTIVE CODES
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorPL641 NOT REPORTING
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • OK
  • OK
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • RED - 35
  • 100%
  • 100%
  • HYD LIFTERS
  • N
  • L
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good1-4
  • Good1-4
  • Good
  • No
  • No
  • HYSTAT TYPE DRIVE
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWET
  • YesSYSTEM TEST OK
  • No
  • SERVICE BRAKES PASSED SYSTEM TEST
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodFUSION COUPLER
  • Good
  • Yes
  • 9 WIDE
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
comments, misc. repairs, general remarks
  • MACHINE IN FOR: INSPECTION
axle assemblies
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • OK
  • OK
general condition
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
tires
  • NEW=42
  • 20.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontTITAN3993No
Left RearTITAN4198NoNoNo
Right FrontTITAN3993NoNoNo
Right RearTITAN4198NoYesNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
William Baker
Telephone:+1 904 494 1215
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone