Caterpillar 938M

Caterpillar 938M

Price
175,000 USD
Year
2016
Working hours
4087 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 938M
CategoryWheel Loaders
Serial NumberJ3R01815
Unit NumberJ3R01815
Catalog NumberCU2567709
Manufacturing Year2016
Hours4087 h
CountryUnited States
Location9901 Ringhaver Drive, FL
Pricing
Price Excluding Tax$175,000
Tax-
Price Including Tax-
Features
Additional InformationPREP PACK, UNITED STATES
STEERING, STANDARD
ENVIRONMENT, STANDARD
CAB, DELUXE
SEAT, DELUXE
RADIO, CD, DELUXE
PRODUCT LINK, CELLULAR PL641
TIRES, 20.5R25 MX XTLA * L2
FENDERS, STANDARD
COUNTERWEIGHT, HEAVY
LIGHTS, AUX, HALOGEN/HALOGEN
QUICK COUPLER, FUSION
ENGINE AR
PACK, DOMESTIC TRUCK
INLAND FREIGHT
HYD,2V,COUPLER READY,STD LIFT
CAMERA, REAR VIEW
DIFFERENTIAL, OPEN REAR
GUARD, POWERTRAIN, SIDE
GUARD, POWERTRAIN, LOWER
GUARD, DRIVESHAFT
GUARD, CRANKCASE
FORK, 72" CONSTRUCTION
BUCKET, GP, 3.5YD3, FUS
KIT,SERIALIZED TECHNICAL MEDIA
CUTTING EDGE, BOLT ON, 4 PIECE
WEATHER, STANDARD
LANE 2 ORDER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
Dennis Ryan
Telephone:+1 813 671 3700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone