Caterpillar 938M

Caterpillar 938M

Price
220,000 USD
Year
2017
Working hours
1152 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 938M
CategoryWheel Loaders
Serial NumberJ3R03895
Unit Number448472
Catalog NumberCU2568463
Manufacturing Year2017
Hours1152 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$220,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationD7 ENGINE
PREP PACK, UNITED STATES
HYD,3V,COUPLER READY,STD LIFT
STEERING, STANDARD
DIFFERENTIAL,LIMITED SLIP REAR
ENVIRONMENT, STANDARD
WEATHER, THERMAL BYPASS 120V
VALVE GP, FAN BYPASS HIGH ALT
ENGINE AR
CAB, DELUXE
SEAT, DELUXE
LIGHTS, STD HALOGEN
RADIO, CD, DELUXE
PRODUCT LINK, CELLULAR PL641
TIRES,20.5R25 MX XHA2 * L3
FENDERS, STANDARD
COUNTERWEIGHT, HEAVY
GUARD, POWERTRAIN, LOWER
JUMPER LINES, 3RD FUNCTION
QUICK COUPLER, FUSION
ADAPTERS,BOLT-ON,SET OF 8
BUCKET, GP, 3.5YD3, FUS
EDGE SEGMENTS,SET OF 7
TIPS,LONG,SET OF 8
0P0800/1108 MWL 11/15/18
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorWindshield cracked To be replaced 10/30
  • Good
  • Good
  • Good
  • Good
  • GoodPL641
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Full
  • 80%
engine
  • FairNeed replaced
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSome coolant residue at heater hoses
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet
  • Yes
  • No
  • 1st
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairWorn need replaced
  • 3.8 yd
  • 170102959
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
tires
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin90NoNoNo
Left RearMichelin90NoNo
Right FrontMichelin90NoNoNo
Right RearMichelin90NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone