Caterpillar 938M

Caterpillar 938M

Price
215,000 USD
Year
2016
Working hours
2700 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 938M
CategoryWheel Loaders
Serial NumberJ3R02544
Unit NumberJ3R02544
Catalog NumberCU4263584
Manufacturing Year2016
Hours2700 h
CountryUnited States
Location401 North Tomoka Farms Rd, FL
Pricing
Price Excluding Tax$215,000
Tax-
Price Including Tax-
Features
Additional InformationBUCKET, GP, 3.2YD3, FUS
CAB, DELUXE
CAMERA, REAR VIEW
COUNTERWEIGHT, HEAVY
CUTTING EDGE, BOLT ON, 4 PIECE
DIFFERENTIAL, OPEN REAR
ENGINE AR
ENVIRONMENT, STANDARD
FENDERS, STANDARD
FORK, 72" CONSTRUCTION
GUARD, CRANKCASE
GUARD, DRIVESHAFT
GUARD, POWERTRAIN, LOWER
GUARD, POWERTRAIN, SIDE
HYD,2V,COUPLER READY,STD LIFT
INLAND FREIGHT
KIT,SERIALIZED TECHNICAL MEDIA
LANE 3 ORDER
LIGHTS, STD HALOGEN
PACK, DOMESTIC TRUCK
PREP PACK, UNITED STATES
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER, FUSION
RADIO, CD, DELUXE
SEAT, DELUXE
STEERING, STANDARD
TIRES, 20.5R25 MX XTLA * L2
WEATHER, STANDARD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
William Baker
Telephone:+1 904 494 1215
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone