Caterpillar 938M

Caterpillar 938M

Price
173,880 USD
Year
2016
Working hours
1937 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 938M
CategoryWheel Loaders
Serial NumberJ3R02952
Unit NumberE136697
Catalog NumberCU2556416
Manufacturing Year2016
Hours1937 h
CountryUnited States
LocationMesa, AZ
Pricing
Price Excluding Tax$173,880
Tax-
Price Including Tax-
Features
Accessories
COUNTERWEIGHTCOUNTERWEIGHT
COUPLER, QUICKCOUPLER, QUICK
RIDE CONTROLRIDE CONTROL
BUCKETBUCKET
Additional InformationENGINE TIER RATING: T4F
BUCKET SIZE: 3.8 CYD
TIRE SIZE: 20.5R25
HEATER
AIR CONDITIONING
ROPS: ENCLOSED
PRODUCT LINK: INCLUDES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone