Caterpillar 938M

Caterpillar 938M

Price
158,000 USD
Year
2016
Working hours
9538 h
Videos of Caterpillar 938M
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 938M
CategoryWheel Loaders
Serial NumberJ3R01827
Unit NumberUC0001270
Catalog NumberCU2466172
Manufacturing Year2016
Hours9538 h
CountryUnited States
LocationFresno, CA
Pricing
Price Excluding Tax$158,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationC7.1 FTA MODEL ENGINE, #D8T10543, BUILT 9-25-2015
187.7 HP ... 1,800 RPM, USEPA FAMILY = FPKXL07.7BN1
TIER 4 FINAL EMISSIONS

COUNTERWEIGHT, LOGGER/AGG
EIN #XH3X53
FUSION BUCKET
HYD,3V,COUPLER READY,STD LIFT
PRODUCT LINK, CELLULAR PL641
TIRES,20.5R25TR TL538S+ *** L5
CAB, DELUXE
CAMERA, REAR VIEW
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
or Mark McClellan Lars Hannell
Telephone:+1 562 4634795
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone