Caterpillar 938M

Caterpillar 938M

Price
198,904 USD
Year
2017
Working hours
1421 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 938M
CategoryWheel Loaders
Serial NumberJ3R03950
Unit NumberE136426
Catalog NumberCU2512738
Manufacturing Year2017
Hours1421 h
CountryUnited States
LocationTucson, AZ
Pricing
Price Excluding Tax$198,904
Tax-
Price Including Tax-
Features
Accessories
COUNTERWEIGHTCOUNTERWEIGHT
COUPLER, QUICKCOUPLER, QUICK
RIDE CONTROLRIDE CONTROL
BUCKETBUCKET
Additional InformationAIR CONDITIONING
BUCKET SIZE: 3.8 CYD
ENGINE TIER RATING: T4F
TIRE SIZE: 20.5R25
HEATER
ROPS: ENCLOSED
PRODUCT LINK: INCLUDES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone