Caterpillar 938M

Caterpillar 938M

Price
225,000 USD
Year
2015
Working hours
1032 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 938M
CategoryWheel Loaders
Serial NumberJ3R01101
Unit NumberJ3R1101
Catalog NumberCU4310799
Manufacturing Year2015
Hours1032 h
CountryUnited States
LocationCasper, WY
Pricing
Price Excluding Tax$225,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationFORK, 60" CONSTRUCTION
QUICK COUPLER, FUSION
HYD,2V,COUPLER READY,STD LIFT
LIGHTS, AUX, HALOGEN/HALOGEN
BUCKET, GP, 3.5YD3, FUS
FENDERS, STANDARD
WARNING, BEACON, LED STROBE
CUTTING EDGE, BOLT ON, 4 PIECE
GUARD, CRANKCASE
COUNTERWEIGHT, HEAVY
DIFFERENTIAL, OPEN REAR
STEERING, STANDARD
WEATHER, COLD START 120V
SEAT, DELUXE
ENVIRONMENT, STANDARD
RADIO, CD, DELUXE
CAB, DELUXE
PRODUCT LINK, CELLULAR PL641
ENGINE AR
TIRES,20.5R25 MX XHA2 * L3
CAMERA, REAR VIEW
PREP PACK, UNITED STATES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone