Caterpillar 938M

Caterpillar 938M

Price
195,000 USD
Year
2015
Working hours
3875 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 938M
CategoryWheel Loaders
Serial NumberJ3R00769
Unit NumberJ3R00769
Catalog NumberCU2525930
Manufacturing Year2015
Hours3875 h
CountryUnited States
Location6724 33rd Street East, FL
Pricing
Price Excluding Tax$195,000
Tax-
Price Including Tax-
Features
Additional Information*938M WHEEL LOADER
*CAB, DELUXE
*COUNTERWEIGHT, HEAVY
*DIFFERENTIAL, OPEN REAR
*ENVIRONMENT, STANDARD
*FENDERS, STANDARD
*HYD,3V,COUPLER READY,STD LIFT
*LIGHTS, AUX, HALOGEN/HALOGEN
*PREP PACK, NORTH AMERICA
*QUICK COUPLER, FUSION
*RADIO, BLUETOOTH, AUX, MIC
*RIDE CONTROL
*SEAT, DELUXE
*STEERING, STANDARD
*WEATHER, STANDARD
BUCKET, GP, 3.2YD3, FUS, BOCE
ENGINE AR
FORKS, 72" CONSTRUCTION
INLAND FREIGHT
INSTRUCTIONS, ANSI, US
KIT, COUNTERWEIGHT, LOGGER/AGG
KIT, GUARD, DRIVESHAFT
KIT, GUARD, POWERTRAIN, LOWER
KIT, GUARD, POWERTRAIN, SIDE
KIT, WARNING,BEACON,LED STROBE
KIT,SERIALIZED TECHNICAL MEDIA
LANE 1 ORDER
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PL641
SHIPPING/STORAGE PROTECTION
TIRES,20.5R25 MX XHA2 * L3
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
Dennis Ryan
Telephone:+1 813 671 3700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone