Caterpillar 938M

Caterpillar 938M

Price
198,000 USD
Year
2015
Working hours
132 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 938M
CategoryWheel Loaders
Serial NumberJ3R01070
Unit NumberE0020334
Catalog NumberCU2522092
Manufacturing Year2015
Hours132 h
CountryUnited States
LocationLewiston, ID
Pricing
Price Excluding Tax$198,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional Information938M WHEEL LOADER
CAB DELUXE
CAMERA REAR VIEW
COUNTERWEIGHT HEAVY
DIFFERENTIAL OPEN REAR
ENGINE AR
ENVIRONMENT STANDARD
FENDERS STANDARD
GUARD CRANKCASE
HYD 2V COUPLER READY STD LIFT
KIT SERIALIZED TECHNICAL MEDIA
LANE 2 ORDER
LIGHTS AUX HALOGEN/HALOGEN
MACHINE ID# E0020334
PREP PACK UNITED STATES
PRODUCT LINK CELLULAR PL641
QUICK COUPLER FUSION
RADIO CD DELUXE
SEAT DELUXE
SHIPPING/STORAGE PROTECTION
STEERING STANDARD
TIRES 20.5-25
WARNING BEACON LED STROBE
WEATHER COLD START 120V
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WESTERN STATES EQUIPMENTSee InventoryWebsiteSelect contact
Andrew Sailors
Telephone:+1 208 884 2268
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone