Caterpillar 938M

Caterpillar 938M

Price
225,000 USD
Year
2015
Working hours
468 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 938M
CategoryWheel Loaders
Serial NumberJ3R01087
Unit NumberJ3R1087
Catalog NumberCU4306040
Manufacturing Year2015
Hours468 h
CountryUnited States
LocationCasper, WY
Pricing
Price Excluding Tax$ 225,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationBUCKET, GP, 3.5YD3, FUS
CAB, DELUXE
CAMERA, REAR VIEW
COUNTERWEIGHT, HEAVY
CUTTING EDGE, BOLT ON, 4 PIECE
DIFFERENTIAL, OPEN REAR
ENGINE AR
ENVIRONMENT, STANDARD
FENDERS, STANDARD
GUARD, CRANKCASE
HYD,2V,COUPLER READY,STD LIFT
INLAND FREIGHT
KIT,SERIALIZED TECHNICAL MEDIA
LANE 2 ORDER
LIGHTS, AUX, HALOGEN/HALOGEN
PACK, DOMESTIC TRUCK
PREP PACK, UNITED STATES
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER, FUSION
RADIO, CD, DELUXE
SEAT, DELUXE
SHIPPING/STORAGE PROTECTION
STEERING, STANDARD
TIRES,20.5R25 MX XHA2 * L3
WARNING, BEACON, LED STROBE
WEATHER, COLD START 120V
TINE GROUP, 72"
CARRIAGE GROUP, 96"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone