Caterpillar 938K

Caterpillar 938K

Price
89,859 USD
Year
2014
Working hours
5955 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 938K
CategoryWheel Loaders
Serial NumberSWL02417
Unit NumberSWL02417
Catalog NumberCU4358953
Manufacturing Year2014
Hours5955 h
CountryGermany
LocationFrankenthal
Pricing
Price Excluding Tax$89,859
Tax (19%)$17,073
Price Including Tax$106,932
Features
Additional InformationTIRES CONDITION REAR LEFT: 100 %
TIRES CONDITION FRONT LEFT: 100 %
TIRES CONDITION FRONT RIGHT: 100 %
TIRES CONDITION REAR RIGHT: 100 %
BUCKET CONDITION: 85 %
ENGINEPOWER: 173 HP
OPERATING WEIGHT: 15.9 T
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Harald Diemel
Germany
Telephone:+49 6631 96010
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone