Caterpillar 938K

Caterpillar 938K

Price
120,000 USD
Year
2014
Working hours
5102 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 938K
CategoryWheel Loaders
Serial NumberSWL02385
Unit Number1069743
Catalog NumberCU2414325
Manufacturing Year2014
Hours5102 h
CountryUnited States
LocationJonesboro, AR
Pricing
Price Excluding Tax$120,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
FORKSFORKS
Additional InformationEROPS
AIR CONDITIONER
FORKS
ULTRA LOW SULFUR DIESEL FUEL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • final drives
  • tires
general appearance
  • Fair
  • Poor
  • Fair
  • Fair
  • Fair
  • PoorSMALL DENT ON HOOD
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Poor
  • PoorPLASTIC BROKE
  • Fair
  • Fair
  • FairSLIGHTLY BENT
  • No
safety items
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • Fair
  • Yes
  • Yes
  • Yes
  • 11%
engine
  • Good
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • No
  • No
  • No
  • No
  • RED
  • NORMAL
  • NORMAL
cooling system
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • No
electrical, starting and charging system
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
transmission
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • No
  • No
steering
  • Fair
  • Fair
  • Fair
  • Fair
  • Good
  • Fair
  • Fair
  • Fair
  • Fair
brake
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Yes
  • No
hydraulics
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • No
attachments / work tools
  • Good
  • Yes
final drives
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • No
tires
  • 80
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBRIDGESTONE80
Left RearBRIDGESTONE80
Right FrontBRIDGESTONE80
Right RearBRIDGESTONE80
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone