Caterpillar 938K

Caterpillar 938K

Price
185,000 USD
Year
2013
Working hours
2290 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 938K
CategoryWheel Loaders
Serial NumberSWL01802
Unit Number454998
Catalog NumberCU4339888
Manufacturing Year2013
Hours2290 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$185,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
ENGINEENGINE
Additional Information938 COUPLER FUSION
2013 CATERPILLAR 938K FC LOADER
0P0720
BUCKET, GP, 3.5YD3, FUS
CUTTING EDGE, BOLT ON, 4 PIECE
HYD,2V,COUPLER READY,STD LIFT
938K WHEEL LOADER
RADIO, CD, DELUXE
WEATHER, STANDARD
CAB, DELUXE
DIFFERENTIAL, OPEN REAR
STEERING, SECONDARY
LIGHTS, AUX, HALOGEN / HALOGEN
SEAT, DELUXE
COUNTERWEIGHT, HEAVY
GUARD, POWERTRAIN, SIDE
FENDERS, ROADING
NEW TIRES AUGUST 2018
ENVIRONMENT, DEBRIS PACKAGE
PRODUCT LINK, CELLULAR
CLEAN EMISSIONS MODULE,TIER 4
WARNING, BEACON, STROBE
PREP PACK, EU, RH DIP LIGHTS
0P0800 / 1779 / 06-01-18
CONVERSION, IRH, ROADING, STD
TIRES, 20.5R25 30%
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone