Caterpillar 938K

Caterpillar 938K

Price
185,000 USD
Year
2014
Working hours
1311 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 938K
CategoryWheel Loaders
Serial NumberSWL02803
Unit Number455439
Catalog NumberCU4285419
Manufacturing Year2014
Hours1311 h
CountryUnited States
LocationPueblo, CO
Pricing
Price Excluding Tax$185,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
ENGINEENGINE
Additional InformationTIRES,20.5R25,MXL ... REAR VIEW
0P0800 / 855 /01-04-18
CUTTING EDGE, BOLT ON, 4 PIECE
HYD,2V,COUPLER READY,STD LIFT
COUNTERWEIGHT, STANDARD
ENVIRONMENT, STANDARD
USED PURCHASE/M. SHERIDAN
RADIO, AM/FM/BT
SEAT,DELUXE
GUARD, POWERTRAIN, LOWER
BUCKET-GP, 3.7 CYD, PO
LIGHTS, AUX, HALOGEN / HALOGEN
TOOLBOX GROUP
CLEAN EMISSIONS MODULE TIER 4
STEERING, STANDARD
WEATHER, COLD START 120V
DIFFERENTIAL, OPEN REAR
2014 CATEPILLAR 938K W/LOADER
FENDER, STANDARD
938K WHEEL LOADER
PL542 PRODUCT LINK
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • axle assemblies
  • general condition
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLeft ladder bottom step bent
  • No
  • Yes
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorExpired
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Yes
engine
  • FairNeed changed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Red
  • C8N19849
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Has lines for coupler
  • No
  • Yes
  • 140360603
  • 3.7CYD
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
axle assemblies
  • Good
  • Good
  • Good
general condition
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
tires
  • No
  • 90
  • 20.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontTitan90NoNoNo
Left RearTitan90NoNoNo
Right FrontTitan90NoNoNo
Right RearTitan90NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone