Caterpillar 938K

Caterpillar 938K

Price
179,000 USD
Year
2013
Working hours
1742 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 938K
CategoryWheel Loaders
Serial NumberSWL01492
Unit NumberS056246
Catalog NumberCU4319817
Manufacturing Year2013
Hours1742 h
CountryUnited States
LocationNorth Reading, MA
Pricing
Price Excluding Tax$179,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationBUCKET-GP, 3.7 CYD, PO
CAB, DELUXE
CAMERA, REAR VIEW
COUNTERWEIGHT 1092KG, STD,4PCS
CUTTING EDGE, BOLT ON, 4 PIECE
DIFFERENTIAL, OPEN REAR
ENVIRONMENT, STANDARD
FENDER, STANDARD
GUARD, POWERTRAIN, LOWER
KIT,SERIALIZED TECHNICAL MEDIA
LIGHTS, AUX, HALOGEN / HALOGEN
PREP PACK, UNITED STATES
RADIO, CD PLAYER
SEAT, DELUXE
STEERING, STANDARD
TOOLBOX GROUP
WEATHER, COLD START 120V
PACK, DOMESTIC TRUCK
LANE 2 ORDER
INLAND FREIGHT
HYD,2V,PIN-ON,STD LIFT
QUICK E-VAC KIT # 190740
ENGINE S/N C8N08820
TIRES, 20.5-R25, MXL, L3
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Brent Derosier
Telephone:+1 508 482 5742
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone