Caterpillar 938K

Caterpillar 938K

Price
130,000 USD
Year
2015
Working hours
6847 h
Videos of Caterpillar 938K
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 938K
CategoryWheel Loaders
Serial NumberSWL03535
Unit Number1081608
Catalog NumberCU2588961
Manufacturing Year2015
Hours6847 h
CountryUnited States
LocationGrand Rapids, MI
Pricing
Price Excluding Tax$130,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
DIFF LOCK/UNLOCDIFF LOCK/UNLOC
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
RIDE CONTROLRIDE CONTROL
BLUETOOTHBLUETOOTH
Additional InformationAUXILIARY HYDRAULICS
DIFF LOCK/UNLOC
ULTRA LOW SULFUR DIESEL FUEL
EROPS
LIGHTING
BLUETOOTH
PRODUCT LINK
COUPLER, QUICK
AIR CONDITIONER
RIDE CONTROL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • tires
general appearance
  • Good
  • Good
  • GoodMINOR WEAR
  • Good
  • GoodSMALL PIECE MISSING FROM LEFT SIDE DECAL
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMINOR WEAR FOR HOURS
  • Good
  • Good
  • Good
  • Good
  • Good
  • NoSALE LOT CLEAN
  • YesENGINE OIL SAMPLED
safety items
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodINSTALLED DECEMBER OF 2017
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • 31%
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • NoNORMAL AMOUNT
  • No
  • Yes
  • No
  • No
  • No
  • RED
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFRONT P/BS ON CYLINDERS HAVE SOME PLAY
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
bucket
  • Good
  • Good
  • GoodHAS A LITTLE PLAY IN P/BS
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • 3.5yd.3
  • B1E07697
  • BUCKET IS NEW
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
tires
  • 57
  • % REMAINING IS BASED ON NEW TIRES THAT MEASURE 41/32"
  • 20.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin2151NoNo
Left RearMichelin2765NoNo
Right FrontMichelin2151NoNo
Right RearMichelin2663NoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Canada
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone