Caterpillar 938K

Caterpillar 938K

Price
130,000 USD
Year
2014
Working hours
4518 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 938K
CategoryWheel Loaders
Serial NumberSWL02117
Unit Number1049866
Catalog NumberCU2586523
Manufacturing Year2014
Hours4518 h
CountryUnited States
LocationEloy, AZ
Pricing
Price Excluding Tax$130,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM CD RADIOAM FM CD RADIO
BOOM, GPBOOM, GP
RIDE CONTROLRIDE CONTROL
DIFFERENTIAL, STANDARDDIFFERENTIAL, STANDARD
ENGINE ENCLOSURESENGINE ENCLOSURES
STANDARD LIFTSTANDARD LIFT
Additional InformationBOOM, GP
ULTRA LOW SULFUR DIESEL FUEL
EROPS
LIGHTING
PRODUCT LINK
STANDARD LIFT
ENGINE ENCLOSURES
DIFFERENTIAL, STANDARD
AIR CONDITIONER
AM FM CD RADIO
RIDE CONTROL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • tires
general appearance
  • Good
  • Good
  • Good
  • FairBoth battery box lids are bent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairGrill bezel is cracked
  • Good
  • Good
  • Good
  • No
  • YesEngine and hydraulic
safety items
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • GoodVent temperature 53°. Ambient temperature 82°
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Yes
  • 25%
engine
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Red
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSlight movement in steering cylinders
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet
  • Yes
  • No
  • All
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
bucket
  • Good
  • FairBucket linkage is worn with some movement
  • Good
  • Good
  • Good
  • Good
  • 5.50yd. 107”
  • 12080061
tires
  • No
  • 51
  • All tires have spin lug cuts and side wall cuts
  • 20.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBridgestone2652NoYesYes
Left RearBridgestone2448NoYesYes
Right FrontBridgestone2958NoYesYes
Right RearBridgestone2448NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Canada
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone