Caterpillar 938K

Caterpillar 938K

Price
145,000 USD
Year
2013
Working hours
5359 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 938K
CategoryWheel Loaders
Serial NumberSWL01489
Unit Number449304
Catalog NumberCU2507810
Manufacturing Year2013
Hours5359 h
CountryUnited States
LocationWindsor, CO
Pricing
Price Excluding Tax$145,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional Information2013 CAT 938K
CAB, DELUXE
RADIO, CD PLAYER
STEERING, STANDARD
DIFFERENTIAL, OPEN REAR
ENVIRONMENT, STANDARD
WEATHER, STANDARD
SEAT, DELUXE
FENDER, STANDARD
COUNTERWEIGHT 1400KG,HEAVY,6PC
GUARD, POWERTRAIN, LOWER
GUARD, CRANKCASE
GUARD, DRIVESHAFT
TIRES, 20.5R25 TI MXL * L3
QUICK COUPLER, FUSION
BUCKET 107.4" 3.5YD3
HYD,2V,COUPLER READY,STD LIFT
AS IS/ AS RECEIVED
CUTTING EDGE, BOLT ON, 4 PIECE
0P0800/4459 RN 6-12-17
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone