Caterpillar 938K

Caterpillar 938K

Price
181,500 USD
Year
2014
Working hours
319 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 938K
CategoryWheel Loaders
Serial NumberSWL02328
Unit NumberUE4006
Catalog NumberCU2473018
Manufacturing Year2014
Hours319 h
CountryUnited States
LocationElmhurst, IL
Pricing
Price Excluding Tax$181,500
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationPREP PACK, UNITED STATES
KIT,SERIALIZED TECHNICAL MEDIA
TIRES, 20.5R25 BS VJT * L3
BUCKET 107.4" 3.5YD3
HYD,2V,COUPLER READY,STD LIFT
FENDER, STANDARD
CUTTING EDGE, BOLT ON, 4 PIECE
STEERING, STANDARD
SEAT, DELUXE
ENVIRONMENT, STANDARD
RADIO, CD PLAYER
DIFFERENTIAL, OPEN REAR
COUNTERWEIGHT 1400KG,HEAVY,6PC
CAB, DELUXE
LIGHTS, AUX, HALOGEN / HALOGEN
TOOLBOX GROUP
INLAND FREIGHT
PACK, DOMESTIC TRUCK
QUICK COUPLER, FUSION
WEATHER, COLD START 120V
LANE 2 ORDER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good107
  • Good
  • GoodNovember 2013
  • Good
  • Good
  • Good
  • PoorWould not work
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • 68%
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • None
  • No
  • No
  • No
  • Pink
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Yes
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
  • Good
  • No
  • Good
comments, misc. repairs, general remarks
  • Inspected 6/7/2016
tires
  • No
  • Tire size 20.5 R 25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBridgestone100NoNoNo
Left RearBridgestone100NoNoNo
Right FrontBridgestone100NoNoNo
Right RearBridgestone100NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INDUSTRIESSee InventoryWebsiteSelect contact
Mike Jacob
Telephone:+1 630 516 4456
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone