Caterpillar 938K

Caterpillar 938K

Price
146,237 USD
Year
2013
Working hours
4463 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 938K
CategoryWheel Loaders
Serial NumberSWL01325
Unit Number100015190
Catalog NumberCU4290759
Manufacturing Year2013
Hours4463 h
CountryAustralia
LocationBrisbane, QL
Pricing
Price Excluding Tax$146,237
Tax (10%)$14,624
Price Including Tax$160,860
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
AUTO LUBEAUTO LUBE
BEACONBEACON
AM FM CD RADIOAM FM CD RADIO
MATERIAL HANDLER ARRANGEMENTMATERIAL HANDLER ARRANGEMENT
Additional Information* GP BUCKET
AUTO GREASE SYSTEM
CAT HYDRAULIC QUICK HITCH
ELIGIBLE FOR THE HD ADVANTAGE PROGRAM
SITECH LOAD-RITE PAYLOAD SYSTEM
POWERTRAIN & HYDRAULICS EPP COVERAGE QLD & NT (12MTHS/2000HRS)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HASTINGS DEERING (AUSTRALIA)See InventoryWebsiteSelect contact
HASTINGS DEERING USED EQUIPMENT
Australia
Telephone:+61 131228
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone