Caterpillar 938K

Caterpillar 938K

Price
165,000 USD
Year
2015
Working hours
4213 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 938K
CategoryWheel Loaders
Serial NumberSWL03665
Unit NumberSWL03665
Catalog NumberCU2570287
Manufacturing Year2015
Hours4213 h
CountryUnited States
LocationSt. Augustine, FL
Pricing
Price Excluding Tax$165,000
Tax-
Price Including Tax-
Features
Additional Information*CAB, DELUXE
*COUNTERWEIGHT 1400KG,HEAVY,6PC
*DIFFERENTIAL, OPEN REAR
*ENVIRONMENT, STANDARD
*FENDER, STANDARD
*HYD,3V,COUPLER READY,STD LIFT
*LIGHTS, AUX, HALOGEN / HALOGEN
*PREP PACK, NORTH AMERICA
*QUICK COUPLER, FUSION
*RADIO, BLUETOOTH, AUX, MIC
*RIDE CONTROL
*SEAT, DELUXE
*STEERING, STANDARD
*WEATHER, STANDARD
BUCKET, GP, 3.50 YD3, HO, BOCE
ENGINE - AR
*938K WHEEL LOADER
FORKS, 72" CONSTRUCTION
INLAND FREIGHT
INSTRUCTIONS, ANSI, US
KIT, GUARD, POWERTRAIN, LOWER
KIT,SERIALIZED TECHNICAL MEDIA
LANE 1 ORDER
PACK, DOMESTIC TRUCK
SHIPPING/STORAGE PROTECTION
TIRES,20.5R25 MX XHA2 * L3
KIT, GUARD, POWERTRAIN SIDE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
William Baker
Telephone:+1 904 494 1215
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone