Caterpillar 938K

Caterpillar 938K

Price
188,500 USD
Year
2014
Working hours
7033 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 938K
CategoryWheel Loaders
Serial NumberSWL02649
Unit Number449120
Catalog NumberCU2479272
Manufacturing Year2014
Hours7033 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$188,500
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional Information2014 CAR 938K WHEEL LOADER
HYD,3V,COUPLER READY,STD LIFT
STEERING, STANDARD
DIFFERENTIAL, OPEN REAR
ENVIRONMENT, MEDIUM DEBRIS
WEATHER, STANDARD
CAB, DELUXE
SEAT, DELUXE
TIRES 20.5R25 NEW CAPS
FENDER, STANDARD
COUNTERWEIGHT 1400KG,HEAVY,6PC
KIT,SERIALIZED TECHNICAL MEDIA
PRODUCT LINK, CELLULAR-PL522
GUARD, POWERTRAIN, LOWER
GUARD, CRANKCASE
RADIO, BLUETOOTH, AUX, MIC
GUARD, DRIVESHAFT
FUSION CPLR, 3.7 CYD BKT BOE
0P0800/2516
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • bucket
  • final drives
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • GoodCools to 43 degrees at 93 ambient
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • No
  • 80%
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet
  • Yes
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • Good
  • YesPart # 345-2747
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • 3.8 cu/yd
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
tires
  • 90
  • Tire size 20.5 R25. Recaps
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Rear90YesNoNo
Right FrontPurcekk90YesNoNo
Right RearPurcell90YesNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone