Caterpillar 938K

Caterpillar 938K

Price
165,000 USD
Year
2013
Working hours
3686 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 938K
CategoryWheel Loaders
Serial NumberSWL01812
Unit Number454999
Catalog NumberCU4344587
Manufacturing Year2013
Hours3686 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$165,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
ENGINEENGINE
Additional InformationCLEAN EMISSIONS MODULE
WEATHER, STANDARD
DIFFERENTIAL, OPEN REAR
GUARD, POWERTRAIN, SIDE
STEERING, SECONDARY
HYD,2V,COUPLER READY,STD LIFT
CONVERSION, IRH, ROADING, STD
RADIO, CD, DELUXE
PRODUCT LINK, CELLULAR
938K WHEEL LOADER
CAB, DELUXE
WARNING, BEACON, STROBE
USED PURCHASE / M. SHERIDAN
SEAT, DELUXE
PREP PACK, EU, RH DIP LIGHTS
FENDERS, ROADING
2013 CATERPILLAR 938K LOADER
LIGHTS, AUX, HALOGEN / HALOGEN
ENVIRONMENT, DEBRIS PACKAGE
TIRES, 20.5R25 XHA2 L3, 30%
0P0800 / 3242 / 06-08-18
BUCKET, GP, 3.5YD3, PO, BOCE IN
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone