Caterpillar 938K

Caterpillar 938K

Price
177,000 USD
Year
2014
Working hours
4537 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 938K
CategoryWheel Loaders
Serial NumberSWL03402
Unit Number456105
Catalog NumberCU4313755
Manufacturing Year2014
Hours4537 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$177,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
ENGINEENGINE
Additional Information3.8 CYD BKT
2013 CATERPILLAR 938K FC LOADER
938K WHEEL LOADER
CAB, DELUXE
CAMERA, REAR VIEW
CLEAN EMISSIONS MODULE TIER 4
COUNTERWEIGHT, HEAVY
DIFFERENTIAL, OPEN REAR
ENVIRONMENT, STANDARD
FENDER, STANDARD
GUARD, POWERTRAIN, LOWER
HYD,2V,COUPLER READY,STD LIFT
LIGHTS, AUX, HALOGEN / HALOGEN
PRODUCT LINK, CELL
QUICK COUPLER, FUSION
RADIO, READY
SEAT, DELUXE
STEERING, STANDARD
TIRES 20.5R25 60% REM
USED PURCHASE/M. SHERIDAN
WEATHER, STANDARD
0P0800/3500/ 02-09-18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone