Caterpillar 938K

Caterpillar 938K

Price
120,000 USD
Year
2013
Working hours
5708 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 938K
CategoryWheel Loaders
Serial NumberSWL01348
Unit NumberUT01175
Catalog NumberCU2223190
Manufacturing Year2013
Hours5708 h
CountryUnited States
LocationPasco, WA
Pricing
Price Excluding Tax$120,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional Information938K WHEEL LOADER
COUNTERWEIGHT 1400KG HEAVY 6PC
DIFFERENTIAL LIMITED SLIP REAR
HYD 3V COUPLER READY STD LIFT
INLAND FREIGHT
KIT SERIALIZED TECHNICAL MEDIA
LANE 2 ORDER
MACHINE ID# UT01175
STEERING STANDARD
QUICK COUPLER FUSION
LIGHTS AUX HALOGEN / HALOGEN
SEAT DELUXE
PRODUCT LINK SATELLITE-PL321
CAB DELUXE
ENVIRONMENT HIGH DEBRIS
PACK DOMESTIC TRUCK
CAMERA REAR VIEW
JUMPER LINES 3RD FUNCTION
FENDERS EXTENDED COVER
WEATHER COLD START 120V
RADIO CD PLAYER
PREP PACK UNITED STATES
BUCKET 107.4 5.5YD3 ROLLOUT
CUTTING EDGE BOLT ON 4 PIECE
TIRES 20.5R25 VMT L3 BS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WESTERN STATES EQUIPMENTSee InventoryWebsiteSelect contact
Andrew Sailors
Telephone:+1 208 884 2268
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone