Caterpillar 938K

Caterpillar 938K

Price
197,500 USD
Year
2014
Working hours
3750 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 938K
CategoryWheel Loaders
Serial NumberSWL03176
Unit NumberSWL03176
Catalog NumberCU2562950
Manufacturing Year2014
Hours3750 h
CountryUnited States
LocationMidway, FL
Pricing
Price Excluding Tax$197,500
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationDELUXE CAB
STANDARD STEERING
QUICK COUPLER FUSION
CARRIAGE, PALLET FORK 60"
BUCKET-GP, 3.4CYD HO
CUTTING EDGE, BOLT ON, 4 PIECE
CRANKCASE GUARD
DRIVESHAFT GUARD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
William Baker
Telephone:+1 904 494 1215
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone