Caterpillar 938K

Caterpillar 938K

Price
171,500 USD
Year
2015
Working hours
4498 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 938K
CategoryWheel Loaders
Serial NumberSWL03516
Unit Number314098204
Catalog NumberCU2343813
Manufacturing Year2015
Hours4498 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$171,500
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional Information**

CAB, DELUXE
COUNTERWEIGHT 1400KG,HEAVY,6PC
DIFFERENTIAL, OPEN REAR
ENGINE - AR
ENVIRONMENT, STANDARD
FENDER, STANDARD
GUARD, CRANKCASE
GUARD, POWERTRAIN, LOWER
GUARD, POWERTRAIN, SIDE
HYD,3V,COUPLER READY,STD LIFT
INLAND FREIGHT
KIT, CTWT, LOGGER 882LBS
KIT,SERIALIZED TECHNICAL MEDIA
LANE 2 ORDER
LIGHTS, AUX HIGH INT DISCHARGE
PACK, DOMESTIC TRUCK
PREP PACK, UNITED STATES
QUICK COUPLER, FUSION
RADIO, CD, DELUXE
SEAT, DELUXE
STEERING, STANDARD
TIRES, 20.5R25 BS VJT * L3
TOOLBOX GROUP
WEATHER, COLD START 120V
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Tim Eldridge
Telephone:+1 804 823 1282
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone