Caterpillar 938K

Caterpillar 938K

Price
138,950 USD
Year
2012
Working hours
3505 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 938K
CategoryWheel Loaders
Serial NumberSWL00733
Unit NumberL7583
Catalog NumberCU4302678
Manufacturing Year2012
Hours3505 h
CountryUnited States
LocationColumbus, MN
Pricing
Price Excluding Tax$138,950
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
AUTO LUBEAUTO LUBE
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BEACONBEACON
AM FM CD RADIOAM FM CD RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUNTERWEIGHTCOUNTERWEIGHT
COUPLER, QUICKCOUPLER, QUICK
DIFFERENTIAL, LIMITED SLIPDIFFERENTIAL, LIMITED SLIP
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
WEIGHT MONITORING SYSTEMWEIGHT MONITORING SYSTEM
ENGINE ENCLOSURESENGINE ENCLOSURES
STANDARD LIFTSTANDARD LIFT
Additional InformationOriginal condition report made at 3003 hours.

3.8 CY GP BUCKET
3V/1L
AIR SUSP SEAT
LIMITED SLIP REAR
REAR CAMERA
STROBE
THIRD VALVE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • general condition
  • tires
general appearance
  • NoHas good sample history
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairCorrosion on the loader arms and rims
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAccurate and functional
  • Good
  • FairSmall hole in seat cushion
  • Good
  • Good
  • Yes
  • No
  • No
  • No
  • Yes
  • Yes
engine
  • No
  • No
  • Yes
  • YesInterim Tier 4
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Good
  • Good
  • NORMAL
  • Yes
  • No
  • No
  • No
  • No
  • No
  • C8N04755
  • NORMAL
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
electrical, starting and charging system
  • Good
  • Good
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • 500544
steering
  • Good
  • Good
  • Good
  • Good
  • Steers Normal
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • All Brakes Functioning Normal
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
bucket
  • FairSKIDS WORN
  • Good
  • Fair
  • Good
  • Good
  • GoodBASE EDGE LOOKS GOOD
  • GoodSome corrosion
  • Good
  • Yes
  • 3.8 yd
  • FairSome wear
  • GoodCan still be turned
  • No
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSome corrosion on front wheels
  • No
  • Oil looks normal
general condition
  • No
  • Yes
  • No
  • Yes
  • Good
  • Good
tires
  • No
  • 50%
  • 20.5R25 XHA2
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin50NoNoYes
Left RearMichelin50NoNoNo
Right FrontMichelin50NoNoNo
Right RearMichelin50NoNoYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER CATSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 888 363 3921
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone