Caterpillar 938K

Caterpillar 938K

Price
161,000 USD
Year
2013
Working hours
2087 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 938K
CategoryWheel Loaders
Serial NumberSWL01706
Unit NumberMA25024
Catalog NumberCU4363980
Manufacturing Year2013
Hours2087 h
CountryUnited States
LocationMinot, ND
Pricing
Price Excluding Tax$ 161,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
DIFF LOCK/UNLOCDIFF LOCK/UNLOC
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
COUNTERWEIGHTCOUNTERWEIGHT
COUPLER, QUICKCOUPLER, QUICK
DIFFERENTIAL, LIMITED SLIPDIFFERENTIAL, LIMITED SLIP
RIDE CONTROLRIDE CONTROL
3RD VALVE3RD VALVE
ENGINE ENCLOSURESENGINE ENCLOSURES
BUCKETBUCKET
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
STANDARD LIFTSTANDARD LIFT
Additional InformationBUCKET 107.4" 3.8YD3
CAB, DELUXE
CAMERA, REAR VIEW
COUNTERWEIGHT 1400KG,HEAVY,6PC
ENVIRONMENT, STANDARD
FENDER, STANDARD
HYD,3V,COUPLER READY,STD LIFT
JUMPER LINES, 3RD FUNCTION
LIGHTS, AUX HIGH INT DISCHARGE
PRODUCT LINK, SATELLITE-PL321
QUICK COUPLER, FUSION
SEAT, PREMIUM
STEERING, STANDARD, DUAL MODE
TOOLBOX GROUP
WEATHER, COLD START 120V
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BUTLER MACHINERY COMPANYSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 701 2981700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone