Caterpillar 938K

Caterpillar 938K

Price
151,800 USD
Year
2014
Working hours
2057 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 938K
CategoryWheel Loaders
Serial NumberSWL03380
Unit NumberE137341
Catalog NumberCU2496539
Manufacturing Year2014
Hours2057 h
CountryUnited States
LocationPrescott, AZ
Pricing
Price Excluding Tax$151,800
Tax-
Price Including Tax-
Features
Accessories
COUNTERWEIGHTCOUNTERWEIGHT
COUPLER, QUICKCOUPLER, QUICK
RIDE CONTROLRIDE CONTROL
Additional InformationROPS: ENCLOSED
PRODUCT LINK: INQUIRE FOR OPTIONS ON
AIR CONDITIONING
BUCKET SIZE: 3 CYD
HEATER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • Yes
  • 3/4 FULL
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good8/14
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good46 DEGS. AT 76 DEGS. OUT SIDE TEMP.
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • RED
  • NORMAL
  • NORMAL
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • YesWITH BOTTLE
  • Good
  • Good
  • Good
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWET
  • Yes
  • No
  • ALL GEARS
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • 3.0 YDS. 99.7" WIDTH
  • 130701283
final drives
  • Good
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 82
  • 20. 5R 25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMICHELIN3282NoYesNo
Left RearMICHELIN3282NoYesNo
Right FrontMICHELIN3282NoYesNo
Right RearMICHELIN3282NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone