Caterpillar 938K

Caterpillar 938K

Price
145,150 USD
Year
2014
Working hours
4754 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 938K
CategoryWheel Loaders
Serial NumberSWL02045
Unit Number70792
Catalog NumberCU4363154
Manufacturing Year2014
Hours4754 h
CountryAustralia
LocationClayton, VI
Pricing
Price Excluding Tax$145,150
Tax (10%)$14,515
Price Including Tax$159,665
Features
Accessories
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
COUNTERWEIGHTCOUNTERWEIGHT
COUPLER, QUICKCOUPLER, QUICK
FORKSFORKS
RIDE CONTROLRIDE CONTROL
STANDARD LIFTSTANDARD LIFT
Additional InformationTerms and conditions of sale
1. All prices are in Australian Dollars
2. All prices are subject to alteration without notice
3. No warranty applies unless otherwise stated in writing
4. All machines are available strictly subject to prior sale
5. All machines are - Ex our premises unless otherwise indicated
6. All sales are nett cash ex works

108D CLEAN EMISSIONS MODULE T4I
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WILLIAM ADAMS PTY. LTD.See InventoryWebsiteSelect contact
Used Equipment William Adams
Australia
Telephone:+61 1300923267
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone