Caterpillar 938K

Caterpillar 938K

Price
175,000 USD
Year
2014
Working hours
197 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 938K
CategoryWheel Loaders
Serial NumberSWL03413
Unit NumberE0003374
Catalog NumberCU2428659
Manufacturing Year2014
Hours197 h
CountryUnited States
LocationHayden, ID
Pricing
Price Excluding Tax$175,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional Information**CERTIFIED USED PROGRAM**
1 YEAR / 1000 HR - POWERTRAIN + HYDRAULIC COVERAGE
938K WHEEL LOADER
ANTIFREEZE -52C (-62F)
BUCKET 107.4 3.5YD3
BUCKET SERIAL NUMBER 140701546
CAB DELUXE
COUNTERWEIGHT 1400KG HEAVY 6PC
CUTTING EDGE BOLT ON 4 PIECE
DIFFERENTIAL OPEN REAR
ENGINE - AR
ENVIRONMENT STANDARD
FENDER STANDARD
GUARD CRANKCASE
HYD 2V COUPLER READY STD LIFT
INLAND FREIGHT
KIT SERIALIZED TECHNICAL MEDIA
LANE 2 ORDER
LIGHTS AUX HALOGEN / HALOGEN
MACHINE ID# E0003374
PACK DOMESTIC TRUCK
PREP PACK UNITED STATES
QUICK COUPLER FUSION
RADIO CD DELUXE
SEAT DELUXE
STEERING STANDARD
TIRES 20.5R25 MX XTLA * L2
WARNING BEACON LED STROBE
WEATHER COLD START 120V
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WESTERN STATES EQUIPMENTSee InventoryWebsiteSelect contact
Andrew Sailors
Telephone:+1 208 884 2268
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone