Caterpillar 938K QCFHL

Caterpillar 938K QCFHL

Price
219,000 USD
Year
2014
Working hours
911 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 938K QCFHL
CategoryWheel Loaders
Serial NumberSWL03603
Unit NumberLKE02758
Catalog NumberCU2140589
Manufacturing Year2014
Hours911 h
CountryUnited States
LocationSalina, UT
Pricing
Price Excluding Tax$219,000
Tax-
Price Including Tax-
Features
Additional Information*938K WHEEL LOADER
*CAB, DELUXE
*CAMERA, REAR VIEW
*COUNTERWEIGHT 1400KG,HEAVY,6PC
*DIFFERENTIAL,LIMITED SLIP REAR
*ENVIRONMENT, HIGH DEBRIS
*FENDER, STANDARD
*HYD,3V,COUPLER READY,HIGH LIFT
*LIGHTS, AUX, HALOGEN / HALOGEN
*PREP PACK, NORTH AMERICA
*QUICK COUPLER, FUSION
*RADIO, BLUETOOTH, AUX, MIC
*RIDE CONTROL
*SEAT, DELUXE
*STEERING, STANDARD
*WEATHER, COLD START 120V
ENGINE - AR
INLAND FREIGHT
INSTRUCTIONS, ANSI, US
KIT, GUARD, DRIVESHAFT
KIT, GUARD, POWERTRAIN SIDE
KIT, GUARD, POWERTRAIN, LOWER
KIT, WARNING,BEACON,LED STROBE
KIT,SERIALIZED TECHNICAL MEDIA
LANE 1 ORDER
PACK, DOMESTIC TRUCK
PRICED 11/04/15 DA (HIGH LIFT)
SHIPPING/STORAGE PROTECTION
TIRES,20.5R25 MX XHA2 * L3
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone